Publish your products
Ecostat Single lever shower mixer S pressure balance for concealed installation
Ecostat Single lever shower mixer S pressure balance for concealed installation
    hansgrohe

    Ecostat Single lever shower mixer S pressure balance for concealed installation

    Ecostat Single lever shower mixer S pressure balance for concealed installation
    Specification
    • Surfaces: - 04233000 Chrome - 04233820 Brushed Nickel - 04233830 Polished Nickel Specification: • 1 function • temperature and volume control for 1 outlet • maximum flow rate at 3 bar: 20,6 l/min • pressure control and volume control in one unit • bypass for use with diverter-type tub spouts • temperature limitation adjustable • suitable for continous flow water heaters • connection type: basic set
    Technical specification
    • Unique ref.04233000
    • Product familyShower mixers
    • Product groupEcostat
    • TypeObject (single object)
    • Date of publishing2019-03-26
    • Edition number1
    • Height (inches)6.75
    • Width (inches)6.75
    • Depth (inches)2.38
    Related
    • Material mainChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)1.8
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures