Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hansgrohe/products/2d9f4813-74f8-4361-8475-00b962052d28
Home
Categories
Sanitary
Taps & Mixers
Locarno Single lever basin mixer 110 with lever handle and pop-up waste set
Available in United States
hansgrohe
Follow
Locarno Single lever basin mixer 110 with lever handle and pop-up waste set
Locarno Single lever basin mixer 110 with lever handle and pop-up waste set
Download
Specification
Specification
Surfaces: - 04810000 Chrome - 04810140 Brushed Bronze - 04810250 Brushed Gold Optic - 04810670 Matt Black - 04810820 Brushed Nickel - 04810830 Polished Nickel Specification: • consists of: single lever basin mixer, waste set • ComfortZone 110 • spray type: laminar spray • maximum flow rate at 3 bar: 4,5 l/min • ceramic cartridge • temperature limitation adjustable • pop-up waste set G 1
Technical specification
Technical specification
Unique ref.
04810USA
Product family
Basin mixers
Product group
Locarno
Type
Object (single object)
Date of publishing
2022-11-23
Edition number
1
Height (inches)
8.38
Width (inches)
2.44
Depth (inches)
6.96
Links
Links
Product url
https://www.hansgrohe-usa.com/articledetail--04810000
Related
Related
Material main
Chrome
Material secondary
Chrome
Designed in
Germany
Manufactured in
Germany
Weight Net (Lbs)
2.2
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_60_75_08_54
Uniclass 2015 Description
Mixers
CSI MasterFormat 2014 Code
41 14 33
CSI MasterFormat 2014 Title
Mixers
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
United States
Similar products
hansgrohe
Raindance S Overhead shower 240 1jet with shower arm
4.8
(
30
)
Download
hansgrohe
Logis Universal Roll holder without cover
4.5
(
43
)
Download
hansgrohe
Rainfinity Shelf 500
Download
hansgrohe
Xelu Q Vanity unit Natural Oak 1180/475 with 2 drawers for washbasin
Download
hansgrohe
Xelu Q Vanity unit Natural Oak 980/475 with 2 drawers for washbasin
Download
hansgrohe
Xelu Q Vanity unit Diamond Matt Grey 1360/550 with 4 drawers for consoles with bowl
Download