Publish your products
Locarno Wall outlet Porter
Locarno Wall outlet Porter
    hansgrohe

    Locarno Wall outlet Porter

    Locarno Wall outlet Porter
    Specification
    • Surfaces: - 04831000 Chrome - 04831140 Brushed Bronze - 04831250 Brushed Gold Optic - 04831670 Matt Black - 04831820 Brushed Nickel - 04831830 Polished Nickel Specification: • consists of: porter unit, shower hose • integrated support function • shower hose connection with ball joint • metal • non-return valve: non-return valve • connection type: G ½ • for shower hoses with conical nut on both sides
    Technical specification
    • Unique ref.04831USA
    • Product familyWall outlet
    • Product groupLocarno
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (inches)2.75
    • Width (inches)2.75
    • Depth (inches)4.88
    Related
    • Material mainChrome
    • Material secondaryChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)1.1
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010905
    • ETIM NameShower connecting piece
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit