Publish your products
Locarno Single lever kitchen mixer Semi-Pro, 2jet
Locarno Single lever kitchen mixer Semi-Pro, 2jet
    hansgrohe

    Locarno Single lever kitchen mixer Semi-Pro, 2jet

    Locarno Single lever kitchen mixer Semi-Pro, 2jet
    Specification
    • Surfaces: - 04851000 Chrome - 04851250 Brushed Gold Optic - 04851670 Matt Black - 04851800 Stainless Steel Optic - 04851830 Polished Nickel Specification: • swivel range 360° • normal spray, shower spray • lockable shower spray, spray returns through pressing spray diverter and spray returns automatically through handle closing • quick connect hose • maximum flow rate at 3 bar: 6,6 l/min • ceramic cartridge • integrated non-return valve • not suitable for continuous flow water heaters
    Technical specification
    • Unique ref.04851USA
    • Product familyKitchen mixers
    • Product groupLocarno
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (inches)20.5
    • Width (inches)4.5
    • Depth (inches)11.38
    Related
    • Material mainChrome
    • Material secondaryChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)3
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit