Publish your products
Locarno Select Single lever kitchen mixer 320 with 2 spray
Locarno Select Single lever kitchen mixer 320 with 2 spray
    hansgrohe

    Locarno Select Single lever kitchen mixer 320 with 2 spray

    Locarno Select Single lever kitchen mixer 320 with 2 spray
    Specification
    • Surfaces: - 04855000 Chrome - 04855250 Brushed Gold Optic - 04855670 Matt Black - 04855800 Stainless Steel Optic - 04855830 Polished Nickel - 04855930 Polished Nickel Specification: • ComfortZone 320 • swivel range 150° • normal spray, shower spray • lockable shower spray, spray returns through pressing spray diverter and spray returns automatically through handle closing • Select button for a comfortable start/stop of the water flow • MagFit magnetic shower support • maximum flow rate at 3 bar: 6,6 l/min • ceramic cartridge • integrated non-return valve • not suitable for continuous flow water heaters • tap hole with Ø 35 mm required
    Technical specification
    • Unique ref.04855USA
    • Product familyKitchen mixers
    • Product groupLocarno Select
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (inches)14.63
    • Width (inches)4.5
    • Depth (inches)10.55
    Related
    • Material mainChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)2.8
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit