Publish your products
Locarno Soap-/ lotion dispenser
Locarno Soap-/ lotion dispenser
    hansgrohe

    Locarno Soap-/ lotion dispenser

    Locarno Soap-/ lotion dispenser
    Specification
    • Surfaces: - 04857000 Chrome - 04857250 Brushed Gold Optic - 04857670 Matt Black - 04857800 Stainless Steel Optic - 04857830 Polished Nickel Specification: • type of soap: liquid soap • filling capacity 500 ml • dosage 1.5 ml • with mounting material
    Technical specification
    • Unique ref.04857USA
    • Product familyLotion dispenser
    • Product groupLocarno
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (inches)3.38
    • Width (inches)2.63
    • Depth (inches)5.2
    Related
    • Material mainChrome
    • Material secondaryChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)0.5
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit