Publish your products
hansgrohe Basic set for single lever basin mixer for concealed installation wall-mounted
hansgrohe

hansgrohe Basic set for single lever basin mixer for concealed installation wall-mounted

hansgrohe Basic set for single lever basin mixer for concealed installation wall-mounted
Specification
  • Surfaces: - 13622181 n.a. Specification: • connection dimension: G ½ • connection from left or right
Technical specification
  • Unique ref.13622USA
  • Product familyConcealed Basic set washbasin mixer
  • Product groupHansgrohe
  • TypeObject (single object)
  • Date of publishing2022-11-02
  • Edition number1
  • Height (mm)64
  • Width (mm)160
  • Depth (mm)45
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)1
Classification
  • BIMobject CategorySanitary - Installation Systems
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_98
  • Uniclass 2015 DescriptionWashbasin taps
  • CSI MasterFormat 2014 Code01 52 19
  • CSI MasterFormat 2014 TitleSanitary Facilities
  • OmniClass Number23-27 31 29 11
  • OmniClass TitleManual Mixing Valves
  • CSI UniFormat II CodeD2020
  • CSI UniFormat II TitleDomestic Water Distribution

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit