Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hansgrohe/products/04ebf878-84d9-4df6-8cdb-e2e005aa9a24
Home
Categories
Sanitary
Taps & Mixers
Metris Single lever kitchen mixer 320 with pull-out spray
Available in United States
hansgrohe
Follow
Metris Single lever kitchen mixer 320 with pull-out spray
Metris Single lever kitchen mixer 320, pull-out spray, 2jet
Download
Specification
Specification
Surfaces: - 14820001 Chrome - 14820801 Stainless Steel Optic Specification: • ComfortZone 320 • swivel range adjustable in 2 steps to 110° or 150° • laminar spray, shower spray • lockable shower spray, spray returns automatically through handle closing • MagFit magnetic shower support • quick connect hose • maximum flow rate at 3 bar: 6,6 l/min • ceramic cartridge • connection type: G ⅜ connections • temperature limitation adjustable • integrated non-return valve • suitable for continuous flow water heaters • extension length up to 50 cm
Technical specification
Technical specification
Unique ref.
14820001
Product family
Kitchen mixers
Product group
Metris
Type
Object (single object)
Date of publishing
2018-01-15
Edition number
1
Height (mm)
431
Width (mm)
138
Depth (mm)
279
Links
Links
Product url
https://www.hansgrohe-usa.com/articledetail--14820001
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
3.1
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
ETIM Code
EC011431
ETIM Name
Kitchen mixing tap
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_87_84
Uniclass 2015 Description
Sink taps
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
United States
Similar products
hansgrohe
Logis Universal Roll holder without cover
4.5
(
51
)
Download
hansgrohe
AddStoris Pedal Bin
4.9
(
17
)
Download
hansgrohe
Ecostat Thermostat S for concealed installation with volume control and diverter
Download
hansgrohe
Crometta Shower set Vario with shower bar 72 cm
Download
hansgrohe
Logis Roll holder without cover
4.5
(
23
)
Download
hansgrohe
Raindance S Overhead shower 240 1jet with shower arm
4.6
(
42
)
Download