Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hansgrohe/products/00463958-11a3-4684-be98-b4ae60b1136c
Home
Categories
Sanitary
Taps & Mixers
PuraVida Single lever basin mixer 200 with push-open waste set
Unavailable in United States
hansgrohe
Follow
PuraVida Single lever basin mixer 200 with push-open waste set
PuraVida Single lever basin mixer 200 with push-open waste set
Download
Specification
Specification
Surfaces: - 15081003 Chrome - 15081403 White/Chrome Specification: • ComfortZone 200 • spout height: 192 mm • spray type: laminar spray • swiveling spray former • maximum flow rate at 3 bar: 5 l/min • joystick ceramic cartridge • suitable for continuous flow water heaters • push-open waste set G 1¼ • material waste set: metal • connection type: G ½ connections • connection dimension: DN15
Technical specification
Technical specification
Unique ref.
15081403
Product family
Basin mixers
Product group
PuraVida
Type
Object (single object)
Date of publishing
2018-01-15
Edition number
1
Height (mm)
295
Width (mm)
58
Depth (mm)
183
Links
Links
Product url
https://www.hansgrohe.com.au/articledetail--15081003
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
2.7
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_60_75_08_54
Uniclass 2015 Description
Mixers
CSI MasterFormat 2014 Code
41 14 33
CSI MasterFormat 2014 Title
Mixers
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Oceania
Australia
Similar products
hansgrohe
Logis Universal Roll holder without cover
4.5
(
51
)
Download
hansgrohe
AddStoris Pedal Bin
4.9
(
17
)
Download
hansgrohe
Ecostat Thermostat S for concealed installation with volume control and diverter
Download
hansgrohe
Crometta Shower set Vario with shower bar 72 cm
Download
hansgrohe
Logis Roll holder without cover
4.5
(
23
)
Download
hansgrohe
Raindance S Overhead shower 240 1jet with shower arm
4.6
(
42
)
Download