Publish your products
CubeStack Wash bowl 506/380
CubeStack Wash bowl 506/380
    hansgrohe

    CubeStack Wash bowl 506/380

    CubeStack Bowl 506/380
    Specification
    • Surfaces: - 22414007 White Specification: • material: steel enamel • degree of gloss: glossy • without tap hole • without overflow • without shelf • suitable for wall-mounted basin mixers or basin mixers with raised base • only in conjunction with basin mixers without pull rod • without waste set • type of installation: built-on • with mounting material • suitable for cabinet
    Technical specification
    • Unique ref.22414CHN
    • Product familyWashbasins
    • Product groupCubeStack
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (mm)148
    • Width (mm)506
    • Depth (mm)380
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)9.6
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.13
    • CSI MasterFormat 2014 TitleResidential Lavatories
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China