ShowerTablet Select Bath thermostat 400 for exposed installation
ShowerTablet Select Bath thermostat 400 for exposed installation
Specification
Surfaces:
- 24340677 Matt Black
- 24340707 Matt White
- 24340007 Chrome
Specification:
• rotatable bath spout
• the volume control regulates up to 30% of the water flow
• 2 functions
• simultaneous utilization of 2 functions
• temperature and volume control
• Select push-button on/off control for 2 outlets
• centre distance: 150 ± 12 mm
• CoolContact thermostat: Prevents the housing from heating up, making showering even safer
• maximum flow rate at 3 bar: 18,5 l/min
• flow rate for bath spout at 3 bar: 18,5 l/min
• flow rate of hand shower at 3 bar: 16 l/min
• safety lock at 40 °C
• temperature limitation adjustable
• with isolated water conduction
• non-return valve
• protected against backflow, according to DIN EN 1717
• with silencer
• suitable for continous flow water heaters
• shelf made of plastic
• shelf finish: graphite
• connection type: G ½
• connection dimension: DN15
• dirt filter included
• Thermostat is delivered with buttons hand shower and bath tub