Publish your products
Hansgrohe Shower arm S 39 cm
Hansgrohe Shower arm S 39 cm
Hansgrohe Shower arm S 39 cm
    hansgrohe

    Hansgrohe Shower arm S 39 cm

    hansgrohe Shower arm S 39 cm
    Specification
    • Surfaces: - 24357001 Chrome - 24357821 Brushed Nickel - 24357671 Matt Black Specification: • length: 390 mm • installation type: exposed installation • material: brass • connection type: NPT ½
    Technical specification
    • Unique ref.24357USA
    • Product familyShower arms
    • Product grouphansgrohe
    • TypeObject (single object)
    • Date of publishing2023-03-13
    • Edition number1
    • Height (inches)3.14
    • Width (inches)3.14
    • Depth (inches)16.49
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)1.5
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010905
    • ETIM NameShower connecting piece
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States