Publish your products
24589DZR Raindance Alive S Puro Showerpipe 300 1jet EcoSmart with Ecostat Element DZR
24589DZR Raindance Alive S Puro Showerpipe 300 1jet EcoSmart with Ecostat Element DZR
    hansgrohe

    24589DZR Raindance Alive S Puro Showerpipe 300 1jet EcoSmart with Ecostat Element DZR

    Raindance Alive S Puro Showerpipe 300 1jet EcoSmart with Ecostat Element DZR
    Specification
    • Surfaces:

      - 24589000 Chrome

      - 24589140 Brushed Bronze

      - 24589670 Matt Black

      Specification:

      consists of: overhead shower, hand shower, shower thermostat, slider, shower hose, shower bar

      overhead shower Raindance Alive S 300 1jet

      shower head size overhead shower: 300 mm

      spray type overhead shower: Rain, or PowderRain

      Spray Type Switch: allows the spray type to be changed even after installation, Rain (preset), change to PowderRain can be selected upon installation or changed easily at any later stage

      spray disc surface: graphite

      flow regulator: 8 l/min (with possible tolerances -20 %)

      flow rate PowderRain spray at 3 bar: 6,9 l/min

      spray type hand shower: RainAir, PowderRain, Massage spray

      flow rate of hand shower at 3 bar: 7,5 l/min

      maximum flow rate for Showerpipe at 3 bar: 7,5 l/min

      minimum flow pressure: 1 bar

      DropGuard reduces the dripping after stopping the shower to just a few seconds

      convenient spray selection via Select button on the hand shower

      ball-joint: overhead shower angle adjustable

      design cover conceals the nozzles, flat, minimalist design

      spray disc removable for cleaning

      design cover can be removed easily and without tools for cleaning

      design cover surface: graphite

      height-adjustable slider

      thermostat Ecostat Element

      SafetyStop at 40°C

      adjustable hot water limitation

      temperature and water flow control

      with extra large handles

      suitable for continuous flow water heaters

      mounting type: exposed installation

      connection dimension: DN15

      connection thread: G ½

      centre distance: 150 ± 12 mm

      intrinsically safe against backflow

      2 functions

      EU taxonomy: max. 8 l/min - Do No Significant Harm (DNSH)

    Technical specification
    • Unique ref.24589DZR
    • Product familyShowerpipes with thermostat
    • Product groupRaindance Alive S Puro
    • TypeObject (single object)
    • Date of publishing2025-04-28
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)6.3
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011613
    • ETIM NameShower column/panel
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit