Publish your products
RainButton Symbol overhead shower spray 03
hansgrohe
Archived

RainButton Symbol overhead shower spray 03

RainButton Symbol overhead shower spray 03
Specification
  • Surfaces: - 25014700 Matt White - 25014000 Chrome - 25014140 Brushed Bronze - 25014340 Brushed Black Chrome - 25014670 Matt Black - 25014990 Polished Gold Optic Specification: • push button for controlling the overhead shower jet 03 • comfortable operation pushing movement • LED status display (battery level, fault, connection) • Radio standard: BLE • chargeable via a Qi charging pad • removable for loading • Battery life up to 3 months during normal operation • power supply: Battery mode • outlets may be operated simultaneously • degree of protection: IPX7 • temperature limitation not adjustable • material: metal housing, safety glass • installation: The symbols can be freely placed via an adhesive or screw connection • surface of the coverat colour variant -000 = mirror glass, housing chrome, at colour variant -700 = graphite colour, satined housing matt white, surface with graphite-frosted glass • guarantee: 2 years
Technical specification
  • Unique ref.25014000
  • TypeObject (single object)
  • Edition number1
  • Height (mm)65
  • Width (mm)65
  • Depth (mm)28
Related
  • Material mainChrome
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)140
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC010544
  • ETIM NameElectronic control system for shower
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures