Publish your products
Vernis Blend Hand shower 100 Vario 1.5 GPM
Vernis Blend Hand shower 100 Vario 1.5 GPM
    hansgrohe

    Vernis Blend Hand shower 100 Vario 1.5 GPM

    Vernis Blend Hand shower 100 Vario 1.5 GPM
    Specification
    • Surfaces: - 26090001 Chrome - 26090671 Matt Black - 26090821 Brushed Nickel Specification: • shower head size: 100 mm • spray type: Rain, IntenseRain • spray type adjustment by turning spray disc • easy cleanable plastic spray disc • maximum flow rate at 3 bar: 5,7 l/min • with internal water conduction • rinseable screen seal • connection thread G ½ • suitable for continous flow water heaters
    Technical specification
    • Unique ref.26090USA
    • Product familyHand showers
    • Product groupVernis Blend
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (mm)332
    • Width (mm)100
    • Depth (mm)64
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)160
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States