Publish your products
Raindance E Overhead shower 300 1jet EcoSmart 9 l/min with shower arm
Raindance E Overhead shower 300 1jet EcoSmart 9 l/min with shower arm
    hansgrohe

    Raindance E Overhead shower 300 1jet EcoSmart 9 l/min with shower arm

    Raindance E Overhead shower 300 1jet EcoSmart 9 l/min with shower arm
    Specification
    • Surfaces: - 26239000 Chrome Specification: • consists of: overhead shower, shower arm • shower head size: 300 x 300 mm • spray type: RainAir • ball-joint: overhead shower angle adjustable • material spray disc: metal • shower arm length 390 mm • maximum flow rate at 3 bar: 9 l/min • flow rate RainAir spray (at 3 bar): 8 l/min • minimum flow pressure: 1,5 bar • spray disc removable for cleaning • installation: wall • connection thread G ½ • connection dimension: DN15 • suitable for continous flow water heaters
    Technical specification
    • Unique ref.26239000
    • Product familyOverhead showers
    • Product groupRaindance E
    • TypeObject (single object)
    • Date of publishing2018-01-15
    • Edition number1
    • Height (mm)110
    • Width (mm)300
    • Depth (mm)540
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.4
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures