Unique ref.: | 26258000 |
---|---|
Brand: | hansgrohe |
Product family: | Croma E |
Product group: | Overhead showers |
Date of publishing: | 2019-03-27 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.hansgrohe.com/articledetail--26258000 |
---|---|
Installation instructions: | https://www.hansgrohe.com/articledetail--26258000 |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.hansgrohe.com/articledetail--26258000 |
Instruction video: | |
GTIN code: | 4059625196090 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/hansgrohe/product/26258000
Material main: | Chrome |
---|---|
Material secondary: | Chrome |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 1.24 |
BIMobject Category: | Sanitary - Showers |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Showers |
UNSPSC code: | 30181503 |
Uniclass 1.4 Code: | L7214 |
Uniclass 1.4 Description: | Showers |
Uniclass 2.0 Code: | PR-35-06-82 |
Uniclass 2.0 Description: | Shower Mixers |
Uniclass 2015 Code: | SL_35_80_80 |
Uniclass 2015 Description: | Showers |
NBS Reference Code: | 35-06-82 |
NBS Reference Description: | Shower Mixers |
CSI MasterFormat 2014 Code: | 22 41 23 |
CSI MasterFormat 2014 Title: | Residential Showers |
OmniClass Number: | 23-31 17 00 |
OmniClass Title: | Showers |
CSI UniFormat II Code: | D2090 |
CSI UniFormat II Title: | Other Plumbing Systems |
Name | Value |
---|---|
Length | 280 mm |
Material | Chrome |
Mounting | On the ceiling |
Number Of Showerheads | 1 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 280 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Chrome |
BIMobject®