Publish your products
Raindance Select S Hand shower 120 3jet EcoSmart 9 l/min
Raindance Select S Hand shower 120 3jet EcoSmart 9 l/min
    hansgrohe

    Raindance Select S Hand shower 120 3jet EcoSmart 9 l/min

    Raindance Select S Hand shower 120 3jet EcoSmart 9 l/min
    Specification
    • Surfaces: - 26531000 Chrome - 26531140 Brushed Bronze - 26531340 Brushed Black Chrome - 26531400 White/Chrome - 26531670 Matt Black - 26531700 Matt White - 26531990 Polished Gold Optic Specification: • shower head size: 125 mm • spray type: Rain, RainAir, Whirl • convenient diversion via Select button • easy cleanable plastic spray disc • maximum flow rate at 3 bar: 8,5 l/min • minimum flow pressure: 1,5 bar • hand shower with 2-shell construction • with internal water conduction • rinseable screen seal • connection thread G ½ • connection dimension: DN15 • suitable for continous flow water heaters
    Technical specification
    • Unique ref.26531000
    • Product familyHand showers
    • Product groupRaindance Select S
    • TypeObject (single object)
    • Date of publishing2022-11-29
    • Edition number1
    • Height (mm)194
    • Width (mm)128
    • Depth (mm)153
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)300
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures