Publish your products
Rainfinity Baton hand shower 100 1jet 2 GPM
Rainfinity Baton hand shower 100 1jet 2 GPM
    hansgrohe

    Rainfinity Baton hand shower 100 1jet 2 GPM

    Rainfinity Baton hand shower 100 1jet 2.5 GPM
    Specification
    • Surfaces: - 26866671 Matt Black - 26866001 Chrome - 26866701 Matt White - 26866821 Brushed Nickel Specification: • shower head size: 100 x 38 mm • spray type: PowderRain • spray disc surface: graphite, easy cleanable aluminium spray disc • maximum flow rate at 3 bar: 9,5 l/min • with internal water conduction • rinseable screen seal • connection thread G ½ • connection dimension: DN15 • suitable for continous flow water heaters
    Technical specification
    • Unique ref.26866821
    • Product familyHand showers
    • Product groupRainfinity
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (mm)230
    • Width (mm)48
    • Depth (mm)25
    Related
    • Material mainOther
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)116
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States