Publish your products
FixFit Q Wall outlet with shower holder
FixFit Q Wall outlet with shower holder
    hansgrohe

    FixFit Q Wall outlet with shower holder

    FixFit Q Wall outlet with shower holder
    Specification
    • Surfaces: - 26887001 Chrome - 26887671 Matt Black - 26887701 Matt White - 26887341 Brushed Black Chrome - 26887141 Brushed Bronze - 26887991 Polished Gold Optic Specification: • consists of: wall connector, escutcheon • version: plastic housing with internal water supply made of plastic • fixed holding position • for all Hansgrohe hand showers • for hoses with conical nut • material: plastic • with non-return valve • connection type: NPT ½, NPT ¾
    Technical specification
    • Unique ref.26887USA
    • Product familyShower support
    • Product groupFixFit Q
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (mm)90
    • Width (mm)90
    • Depth (mm)78
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)235
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010132
    • ETIM NameHand shower holder
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States