Publish your products
Croma Showerpipe 150 1jet Green 2 GPM with bath thermostat
hansgrohe

Croma Showerpipe 150 1jet Green 2 GPM with bath thermostat

Croma Showerpipe 150 1jet Green 2.0 GPM with bath thermostat
Specification
  • Surfaces: - 27143001 Chrome - 27143821 Brushed Nickel Specification: • overhead shower Raindance S 150 GREEN 1-Jet • shower head size overhead shower: 150 mm • spray type overhead shower: RainAir • ball-joint: overhead shower angle adjustable • grey spray disc • flow rate of hand shower at 3 bar: 6,8 l/min • flow rate RainAir spray (at 3 bar): 7,6 l/min • flow rate bath filler: 19 l/min • height-adjustable hand shower holder • shower arm length overhead shower: 270 mm • thermostat Ecostat S • safety lock at 38°C • adjustable hot water limitation • outlets controlled via turning handle • will not run two outlets at same time • mounting type: exposed installation • centre distance 150 mm
Technical specification
  • Unique ref.27143001
  • Product familyShowerpipes with thermostat
  • Product groupCroma
  • TypeObject (single object)
  • Date of publishing2022-11-23
  • Edition number1
  • Height (mm)62.63
  • Width (mm)11.18
  • Depth (mm)14.63
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)5
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011613
  • ETIM NameShower column/panel
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
United States