Publish your products
Crometta S Showerpipe 240 1jet EcoSmart 9 l/min with thermostat
Crometta S Showerpipe 240 1jet EcoSmart 9 l/min with thermostat
    hansgrohe

    Crometta S Showerpipe 240 1jet EcoSmart 9 l/min with thermostat

    Crometta S Showerpipe 240 1jet EcoSmart with thermostat
    Specification
    • Surfaces: - 27268000 Chrome Specification: • consists of: overhead shower, hand shower, shower thermostat, shower hose, slider • overhead shower Crometta S 240 • shower head size overhead shower: 240 mm • spray type overhead shower: Rain • ball-joint: overhead shower angle adjustable • hand shower holder inclination angle can be adjusted by 45° • maximum flow rate at 3 bar: 7,6 l/min • minimum flow pressure: 1 bar • min. operating pressure: 1 bar • max. operating pressure: 10 bar • pipe can be shortened in height • shower bar diameter: 22 mm • height-adjustable hand shower holder • shower arm length overhead shower: 350 mm • thermostat Ecostat 1001 CL • safety lock at 40°C • adjustable hot water limitation • outlets controlled via turning handle • suitable for continuous flow water heaters • mounting type: exposed installation • connection dimension DN15 • connection thread G ½ • centre distance 150 ± 12 mm • intrinsically safe against backflow • installation: wall-mounted • amount of outlet: 2 functions
    Technical specification
    • Unique ref.27268000
    • Product familyShowerpipes with thermostat
    • Product groupCrometta S
    • TypeObject (single object)
    • Date of publishing2017-06-02
    • Edition number1
    • Height (mm)1427
    • Width (mm)304
    • Depth (mm)468
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.7
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011613
    • ETIM NameShower column/panel
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures