Unique ref.: | 27298000 |
---|---|
Brand: | hansgrohe |
Product family: | Crometta E |
Product group: | Showerpipes with thermostat |
Width (mm): | 304 |
Height (mm): | 1775 |
Depth (mm): | 470 |
Date of publishing: | 2017-06-02 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.hansgrohe.com/articledetail--27298000 |
---|---|
Installation instructions: | https://www.hansgrohe.com/articledetail--27298000 |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.hansgrohe.com/articledetail--27298000 |
Instruction video: | |
GTIN code: | 4011097801681 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/hansgrohe/product/27298000
Material main: | Chrome |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 5.24 |
BIMobject Category: | Sanitary - Showers |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Sanitary ware |
UNSPSC code: | 301815 |
Uniclass 1.4 Code: | L721 |
Uniclass 1.4 Description: | Sanitary equipment |
Uniclass 2.0 Code: | PR-31-76 |
Uniclass 2.0 Description: | Sanitary Dispensing And Disposal Units |
Uniclass 2015 Code: | Pr_40_20 |
Uniclass 2015 Description: | Sanitary fittings and accessories |
NBS Reference Code: | 31-76 |
NBS Reference Description: | Sanitary Dispensing And Disposal Units |
CSI MasterFormat 2014 Code: | 01 52 19 |
CSI MasterFormat 2014 Title: | Sanitary Facilities |
OmniClass Number: | 23-19 31 17 |
OmniClass Title: | Sanitary Room Units |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Value |
---|---|
Colour | chrome |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Created By | info@hansgrohe.com |
Created On | 4/10/2017 12:00:00 AM |
Description | Crometta E 240 1jet Showerpipe for bath tub |
Name | Crometta E 240 1jet Showerpipe for bath tub 27298000 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Asset Type | fixed |
Colour | chrome |
Created By | info@hansgrohe.com |
Created On | 4/10/2017 12:00:00 AM |
Description | Crometta E 240 1jet Showerpipe for bath tub |
Features | " - slide inclination angle can be adjusted by 45 degrees - overhead shower Crometta E 240 - shower head size: 240 x 240 mm - overhead shower angle adjustable - spray type: Rain - flow rate Rain spray (at 0.3 MPa): 17 l/min - fully chrome-plated spray disc - shower arm length: 350 mm - thermostat Ecostat Comfort - flow rate bath filler: 20 l/min - safety lock at 40 degrees Celsius - adjustable hot water limitation - outlets controlled via turning handle - installation type: exposed installation - connection dimension DN15 - connection thread G 1/2 - centre distance 150 +- 12 mm - height-adjustable hand shower holder" |
Manufacturer | hansgrohe |
Model Number | 13102000 |
Model Reference | 13102000 |
Name | Crometta E 240 1jet Showerpipe for bath tub 27298000 |
Warranty Description | http://www.hansgrohe-int.com/guarantee |
Warranty Duration Labour | 5 |
Warranty Duration Parts | 5 |
Warranty Duration Unit | years |
Warranty Guarantor Labour | info@hansgrohe.com |
Warranty Guarantor Parts | info@hansgrohe.com |
BIMobject®