Unique ref.: | 27385000 |
---|---|
Brand: | hansgrohe |
Product family: | Raindance Select E |
Product group: | Overhead showers |
Width (mm): | 300 |
Height (mm): | 168 |
Depth (mm): | 470 |
Date of publishing: | 2018-01-15 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.hansgrohe.com/articledetail--27385000 |
---|---|
Installation instructions: | https://www.hansgrohe.com/articledetail--27385000 |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.hansgrohe.com/articledetail--27385000 |
Instruction video: | |
GTIN code: | 4011097706894 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/hansgrohe/product/27385000
Material main: | Chrome |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 2.65 |
BIMobject Category: | Sanitary - Showers |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Showers |
UNSPSC code: | 30181503 |
Uniclass 1.4 Code: | L7214 |
Uniclass 1.4 Description: | Showers |
Uniclass 2.0 Code: | PR-35-06-81 |
Uniclass 2.0 Description: | Shower Heads |
Uniclass 2015 Code: | Pr_40_20_87_76 |
Uniclass 2015 Description: | Shower heads |
NBS Reference Code: | 35-06-81 |
NBS Reference Description: | Shower Heads |
CSI MasterFormat 2014 Code: | 22 41 23 |
CSI MasterFormat 2014 Title: | Residential Showers |
OmniClass Number: | 23-31 17 19 |
OmniClass Title: | Shower Head Fixtures |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Value |
---|---|
Colour | chrome ; white ; chrome ; chrome ; white |
Material | metal |
Mounting | wall-mounted |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Created By | info@hansgrohe.com |
Created On | 8/21/2017 12:00:00 AM ; 9/28/2017 12:00:00 AM |
Description | Raindance Select E 300 2jet overhead shower with shower arm 390 mm |
Name | Raindance Select E 300 2jet overhead shower with shower arm 390 mm 27385000 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Asset Type | fixed |
Colour | chrome ; white ; chrome ; chrome ; white |
Created By | info@hansgrohe.com |
Created On | 8/21/2017 12:00:00 AM ; 9/28/2017 12:00:00 AM |
Description | Raindance Select E 300 2jet overhead shower with shower arm 390 mm |
Features | - shower head size: 300 x 160 mm - shower arm length: 390 mm - spray type: Rain, RainAir - flow rate Rain spray (at 0.3 MPa): 15 l/min - flow rate RainAir spray (at 0.3 MPa): 15 l/min - spray type alternation: Select button on overhead shower - spray disc surface in two variants: chrome or white - material spray disc: metal - spray disc removeable for cleaning - installation type: wall - connection thread G 1/2 - connection dimension: DN15 |
Manufacturer | hansgrohe |
Material | metal |
Model Number | 27385000 |
Model Reference | 27385000 |
Name | Raindance Select E 300 2jet overhead shower with shower arm 390 mm 27385000 |
Warranty Description | http://www.hansgrohe-int.com/guarantee |
Warranty Duration Labour | 5 |
Warranty Duration Parts | 5 |
Warranty Duration Unit | years |
Warranty Guarantor Labour | info@hansgrohe.com |
Warranty Guarantor Parts | info@hansgrohe.com |
BIMobject®