Publish your products
FixFit Wall outlet E with non-return valve
FixFit Wall outlet E with non-return valve
    hansgrohe

    FixFit Wall outlet E with non-return valve

    FixFit Wall outlet E with non-return valve
    Specification
    • Surfaces: - 27458003 Chrome - 27458143 Brushed Bronze - 27458343 Brushed Black Chrome - 27458623 Oil Rubbed Bronze - 27458673 Matt Black - 27458703 Matt White - 27458823 Brushed Nickel - 27458833 Polished Nickel - 27458923 Rubbed Bronze - 27458933 Polished Brass Specification: • non-return valve: non-return valve • connection type: G ½ • for shower hoses with conical nut on both sides
    Technical specification
    • Unique ref.27458003
    • Product familyWall outlet
    • Product groupFixfit
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (mm)2.88
    • Width (mm)2.38
    • Depth (mm)1.5
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)150
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010905
    • ETIM NameShower connecting piece
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Oceania
    Australia