Publish your products
Rainfinity Shower set 130 3jet EcoSmart 9 l/min with shower bar 150 cm and soap dish
Rainfinity Shower set 130 3jet EcoSmart 9 l/min with shower bar 150 cm and soap dish
    hansgrohe

    Rainfinity Shower set 130 3jet EcoSmart 9 l/min with shower bar 150 cm and soap dish

    Rainfinity Shower set 130 3jet EcoSmart with shower bar 150 cm and soap dishes
    Specification
    • Surfaces: - 27674000 Chrome Specification: • consists of: hand shower, shower bar, shower hose, slider, soap dishes • shower head size: 130 mm • spray type: PowderRain, Intense PowderRain, MonoRain • convenient diversion via Select button • shelf made of safety glass • 90° position adjustable hand shower holder, pivots left and right, up and down • maximum flow rate at 3 bar: 8 l/min • minimum flow pressure: 1 bar • pivot connector prevent hose from tangling • wall mounting: screw fastening • wall supports of plastic • wall bar type: flat aluminium profile with safety glass finish • stand pipe length: 1500.0 mm • 41 mm width of shower bar • profile stand pipe: square • shelf finish: chrome • finish shower bar: chrome
    Technical specification
    • Unique ref.27674000
    • Product familyWallbar sets
    • Product groupRainfinity
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (mm)945
    • Width (mm)309
    • Depth (mm)378
    Related
    • Material mainChrome
    • Material secondaryChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.2
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010109
    • ETIM NameSliding rod combination
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures