Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hansgrohe/products/306a5c5b-df29-4cec-b275-478de753eb36
Home
Categories
Sanitary
Bathroom Accessories
WallStoris Squeegee
Unavailable in United States
hansgrohe
Follow
WallStoris Squeegee
WallStoris Squeegee
Download
Specification
Specification
Surfaces: - 27916677 Matt Black - 27916707 Matt White Specification: • material: plastic • storage option in storage basket • suitable for glass • easy to clean • ergonomic design • dimensions: 195 x 44 mm
Technical specification
Technical specification
Unique ref.
27916CHN
Product family
supplies accessoires
Product group
WallStoris
Type
Object (single object)
Date of publishing
2022-11-02
Edition number
1
Height (mm)
44
Width (mm)
195
Depth (mm)
10
Links
Links
Product url
https://www.hansgrohe.com.cn/articledetail--27916677
Related
Related
Material main
Plastic
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
55
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Sanitary Terminal
CSI UniFormat II Code
D2090
CSI UniFormat II Title
Other Plumbing Systems
Region availability
Asia
China
Similar products
hansgrohe
Logis Universal Roll holder without cover
4.5
(
51
)
Download
hansgrohe
AddStoris Pedal Bin
4.9
(
17
)
Download
hansgrohe
Ecostat Thermostat S for concealed installation with volume control and diverter
Download
hansgrohe
Crometta Shower set Vario with shower bar 72 cm
Download
hansgrohe
Logis Roll holder without cover
4.5
(
23
)
Download
hansgrohe
Raindance S Overhead shower 240 1jet with shower arm
4.6
(
42
)
Download