Publish your products
WallStoris Towel hook slim
WallStoris Towel hook slim
    hansgrohe

    WallStoris Towel hook slim

    WallStoris Towel hook slim
    Specification
    • Surfaces: - 27929677 Matt Black - 27929707 Matt White Specification: • material: plastic dyed through • accessory can be clicked onto the wall bar • ideal to hang towels, face cloth, sponges, clothes • dishwasher safe, easy to clean • packaging unit: 2 pieces
    Technical specification
    • Unique ref.27929CHN
    • Product familyHooks
    • Product groupWallStoris
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (mm)39
    • Width (mm)10
    • Depth (mm)33
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)6
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEC010552
    • ETIM NameTowel hook
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_30_78_15
    • Uniclass 2015 DescriptionClothes hooks
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 27
    • OmniClass TitleRobe Hooks
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Asia
    China