Publish your products
hansgrohe Shower hose Techniflex 63"
hansgrohe

hansgrohe Shower hose Techniflex 63"

Isiflex Shower hose 160 cm
Specification
  • Surfaces: - 28276003 Chrome - 28276143 Brushed Bronze - 28276253 Brushed Gold Optic - 28276333 Polished Black Chrome - 28276343 Brushed Black Chrome - 28276623 Oil Rubbed Bronze - 28276673 Matt Black - 28276703 Matt White - 28276803 Stainless Steel Optic - 28276823 Brushed Nickel - 28276833 Polished Nickel - 28276923 Rubbed Bronze - 28276933 Polished Brass - 28276993 Polished Gold Optic Specification: • high-quality shower hose • with plastic coating, easy to clean • shower hose length: 1.60 m • pivot connector prevent hose from tangling • kink-protected • nuts shower hose: conical nut on both ends • connection thread: G ½
Technical specification
  • Unique ref.28276003
  • Product familyShower hoses
  • Product grouphansgrohe
  • TypeObject (single object)
  • Date of publishing2022-11-23
  • Edition number1
  • Height (mm)23
  • Width (mm)23
  • Depth (mm)1600
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)0.4
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011535
  • ETIM NameShower hose
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Oceania
Australia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit