Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hansgrohe/products/4667094f-5997-4743-9617-d91724bff77c
Home
Categories
Sanitary
Taps & Mixers
Metris Single lever basin mixer 110 with pop-up waste set
Available in United States
hansgrohe
Follow
Metris Single lever basin mixer 110 with pop-up waste set
Metris Single lever basin mixer 110 with pop-up waste set
Download
Specification
Specification
Surfaces: - 31080001 Chrome - 31080821 Brushed Nickel Specification: • ComfortZone 110 • projection: 118 mm • spray type: normal spray • maximum flow rate at 3 bar: 4,5 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continuous flow water heaters • pop-up waste set G 1 • connection type: G ⅜ connections
Technical specification
Technical specification
Unique ref.
31080001
Product family
Basin mixers
Product group
Metris
Type
Object (single object)
Date of publishing
2018-01-15
Edition number
1
Height (mm)
6.75
Width (mm)
1.88
Depth (mm)
6.13
Links
Links
Product url
https://www.hansgrohe-usa.com/articledetail--31080001
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
2.2
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_60_75_08_54
Uniclass 2015 Description
Mixers
CSI MasterFormat 2014 Code
41 14 33
CSI MasterFormat 2014 Title
Mixers
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
United States
Similar products
hansgrohe
Tecturis E Single lever basin mixer 110 with bidette hand shower and shower hose 160 cm
Download
hansgrohe
EluPura Q WC seat and cover with top fix
Download
hansgrohe
2-hole single lever kitchen mixer with pull-out spray
Download
hansgrohe
60286XXX EluPura Original S Urinal with rear water supply and bottom/rear outlet rimless
Download
hansgrohe
Croma Showerpipe 160 1jet Green 2 GPM with single lever mixer pressure balance
Download
hansgrohe
Xevolos E Tall cabinet Matt White 400/360, door hinge right
Download