Unique ref.: | 31454000 |
---|---|
Brand: | hansgrohe |
Product family: | Metris |
Product group: | Bath mixers |
Width (mm): | 155 |
Height (mm): | 196 |
Depth (mm): | 65 |
Date of publishing: | 2018-01-15 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.hansgrohe.com/articledetail--31454000 |
---|---|
Installation instructions: | https://www.hansgrohe.com/articledetail--31454000 |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.hansgrohe.com/articledetail--31454000 |
Instruction video: | |
GTIN code: | 4011097748443 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/hansgrohe/product/31454000
Material main: | Chrome |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 2.02 |
BIMobject Category: | Sanitary - Taps & Mixers |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Sanitary ware |
UNSPSC code: | 301815 |
Uniclass 1.4 Code: | L725111 |
Uniclass 1.4 Description: | Mixer taps |
Uniclass 2.0 Code: | PR-31-75 |
Uniclass 2.0 Description: | Sanitary Accessories |
Uniclass 2015 Code: | Pr_40_20_87_09 |
Uniclass 2015 Description: | Bath taps |
NBS Reference Code: | 31-75 |
NBS Reference Description: | Sanitary Accessories |
CSI MasterFormat 2014 Code: | 22 41 39 |
CSI MasterFormat 2014 Title: | Residential Faucets, Supplies, and Trim |
OmniClass Number: | 23-31 11 00 |
OmniClass Title: | Faucets |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Value |
---|---|
Colour | chrome |
Connection Size | 24 ; 44 mm |
Depth | 52 mm — 80 mm |
Height | 155 mm |
Material | ceramic |
Mount Type | concealed |
Thickness | 15 mm |
Width | 155 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Created By | info@hansgrohe.com |
Created On | 8/21/2017 12:00:00 AM ; 10/18/2017 12:00:00 AM |
Description | Metris Single lever bath mixer for concealed installation |
Name | Metris Single lever bath mixer for concealed installation 31454000 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Asset Type | fixed |
Colour | chrome |
Created By | info@hansgrohe.com |
Created On | 8/21/2017 12:00:00 AM ; 10/18/2017 12:00:00 AM |
Description | Metris Single lever bath mixer for concealed installation |
Features | - connection type: basic set - ceramic cartridge - temperature limitation adjustable - with automatic resetting - non-return valve - with silencer - scope of supply: handle, sleeve, escutcheon, diverter, mixing unit |
Manufacturer | hansgrohe |
Material | ceramic |
Model Number | 31454000 |
Model Reference | 31454000 |
Name | Metris Single lever bath mixer for concealed installation 31454000 |
Warranty Description | http://www.hansgrohe-int.com/guarantee |
Warranty Duration Labour | 5 |
Warranty Duration Parts | 5 |
Warranty Duration Unit | years |
Warranty Guarantor Labour | info@hansgrohe.com |
Warranty Guarantor Parts | info@hansgrohe.com |
BIMobject®