Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hansgrohe/products/2bb855a1-f7da-47f0-81a4-061f046ccd88
Home
Categories
Sanitary
Taps & Mixers
Focus Single lever basin mixer with pop-up waste set
Unavailable in United States
hansgrohe
Follow
Focus Single lever basin mixer with pop-up waste set
Focus Single lever basin mixer with pop-up waste set
Download
Specification
Specification
Surfaces: - 31730007 Chrome Specification: • spout height: 53 mm
Technical specification
Technical specification
Unique ref.
31730007
Product family
Basin mixers
Product group
Focus
Type
Object (single object)
Date of publishing
2018-01-15
Edition number
1
Links
Links
Product url
https://www.hansgrohe.com.cn/articledetail--31730007
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
1.6
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_60_75_08_54
Uniclass 2015 Description
Mixers
CSI MasterFormat 2014 Code
41 14 33
CSI MasterFormat 2014 Title
Mixers
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Asia
China
Similar products
hansgrohe
Raindance S Overhead shower 240 1jet with shower arm
4.8
(
30
)
Download
hansgrohe
Logis Universal Roll holder without cover
4.5
(
43
)
Download
hansgrohe
Rainfinity Shelf 500
Download
hansgrohe
Xelu Q Vanity unit Natural Oak 1180/475 with 2 drawers for washbasin
Download
hansgrohe
Xelu Q Vanity unit Natural Oak 980/475 with 2 drawers for washbasin
Download
hansgrohe
Xelu Q Vanity unit Diamond Matt Grey 1360/550 with 4 drawers for consoles with bowl
Download