Metropol Single lever basin mixer 110 CoolStart with lever handle and push-open waste set DZR
Metropol Single lever basin mixer 110 CoolStart with lever handle and push-open waste set DZR
Specification
Surfaces:
- 32594000 Chrome
Specification:
• consists of: single lever basin mixer, waste set
• ComfortZone 110
• projection: 135 mm
• spout height: 117 mm
• spray type: normal spray
• maximum flow rate at 3 bar: 5 l/min
• ceramic cartridge
• temperature limitation adjustable
• suitable for continuous flow water heaters
• push-open waste set G 1¼
• material waste set: metal
• connection type: G ⅜ connections
• connection dimension: DN15
• cold water in middle position