Publish your products
Logis Pillar tap 70 for cold water without waste set
Logis Pillar tap 70 for cold water without waste set
    hansgrohe
    Archived

    Logis Pillar tap 70 for cold water without waste set

    Logis Pillar tap 70 for cold water or pre-adjusted water without waste set
    Specification
    • Surfaces: - 71120000 Chrome - 71120670 Matt Black Specification: • ComfortZone 70 • projection: 84 mm • spout height: 79 mm • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic valves 90° • for cold water connection • connection type: G ⅜ connection hose • connection dimension: DN15
    Technical specification
    • Unique ref.71120000
    • Product familyBasin mixers
    • Product groupLogis
    • TypeObject (single object)
    • Edition number1
    • Height (mm)133
    • Width (mm)47
    • Depth (mm)117
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.9
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures