Publish your products
Logis Single lever bidet mixer 110 Fine with pop-up waste set
hansgrohe
Archived

Logis Single lever bidet mixer 110 Fine with pop-up waste set

Logis Single lever bidet mixer 110 Fine with pop-up waste set
Specification
  • Surfaces: - 71201000 Chrome - 71201670 Matt Black Specification: • consists of: single lever bidet mixer, waste set • projection 112 mm • spout height: 102 mm • aerator with ball pivot • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continous flow water heaters • material waste set: synthetic • connection type: G ⅜ connections • connection dimension: DN15
Technical specification
  • Unique ref.71201000
  • Product familyBidet mixers
  • Product groupLogis
  • TypeObject (single object)
  • Edition number1
  • Height (mm)167
  • Width (mm)50
  • Depth (mm)154
Related
  • Material mainChrome
  • Material secondaryChrome
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)1.2
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationValve
  • ETIM CodeEC010888
  • ETIM NameBidet mixing tap
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures