Logis Single lever basin mixer 240 Fine with pop-up waste set
Logis Single lever basin mixer 240 Fine for washbowls with pop-up waste set
Specification
Surfaces:
- 71257000 Chrome
- 71257670 Matt Black
Specification:
• consists of: single lever basin mixer, waste set
• ComfortZone 240
• projection: 172 mm
• spout height: 232 mm
• spray type: normal spray
• maximum flow rate at 3 bar: 5 l/min
• ceramic cartridge
• temperature limitation adjustable
• suitable for continuous flow water heaters
• pop-up waste set G 1¼
• material waste set: synthetic
• connection type: G ⅜ connections
• connection dimension: DN15