Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hansgrohe/products/579daaa0-73f7-407c-9142-f0195c577b7f
Home
Categories
Sanitary
Taps & Mixers
Logis Single lever bath mixer for concealed installation
Unavailable in United States
hansgrohe
Follow
Logis Single lever bath mixer for concealed installation
Logis Single lever bath mixer for concealed installation for iBox universal
Download
Specification
Specification
Surfaces: - 71405003 Chrome Specification: • 2 functions • flow rate upper outlet: 21 l/min • flow rate lower outlet: 29 l/min • ceramic cartridge • temperature limitation adjustable • diverter with automatic resetting • connection type: basic set
Technical specification
Technical specification
Unique ref.
71405003
Product family
Bath mixers
Product group
Logis
Type
Object (single object)
Date of publishing
2018-01-25
Edition number
1
Height (mm)
179
Width (mm)
155
Depth (mm)
81
Links
Links
Product url
https://www.hansgrohe.com.au/articledetail--71405003
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
0.5
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
ETIM Code
EC010862
ETIM Name
Bath mixing tap
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_87
Uniclass 2015 Description
Taps and water supply outlet fittings
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Oceania
Australia
Similar products
hansgrohe
Raindance S Overhead shower 240 1jet with shower arm
4.8
(
28
)
Download
hansgrohe
Logis Universal Roll holder without cover
4.5
(
42
)
Download
hansgrohe
Rainfinity Shelf 500
Download
hansgrohe
Logis Roll holder without cover
4.6
(
19
)
Download
hansgrohe
Locarno Single lever bath mixer floor-standing with lever handle
Download
hansgrohe
Xelu Q Vanity unit Natural Oak 1560/550 with 4 drawers for consoles with bowl
Download