Publish your products
Vernis Blend Electronic basin mixer with temperature pre-adjustment battery operation
hansgrohe
Archived

Vernis Blend Electronic basin mixer with temperature pre-adjustment battery operation

Vernis Blend Electronic basin mixer with temperature pre-adjustment battery operation
Specification
  • Surfaces: - 71502000 Chrome Specification: • ComfortZone 100 • projection 112 mm • spray type: normal spray • swiveling spray former • maximum flow rate at 3 bar: 5 l/min • temperature pre-adjustable • with isolated water conduction - without contact with nickel and lead • non-return valve • infrared sensor technology • automatic environmental adjustment of infrared sensor • battery condition indicator available • battery operation 6 V Lithium-battery, type CR-P2 (lifetime approx. 7 years, at 150 actuations per day, battery included in scope of supply) • running time adjustable • running time: 10 s, 20 s, 30 s • hygiene rinse activatable (automatic water flow) • frequency of hygiene rinse: 24 h, 48 h, 72 h • flushing time hygiene rinse: 10 s, 20 s, 30 s • permanent rinse activatable (single water flow for 200 seconds, suitable for thermal disinfection) • cleaning mode: manual water stop for washbasin cleaning • connection dimension: DN15 • dirt filters in the connection hoses • frequency of hygiene rinse and flushing time hygiene rinse are dependent on each other (24 h - 10 s, 48 h - 20 s, 72 h - 30 s)
Technical specification
  • Unique ref.71502000
  • Product familyElectronic mixers
  • Product groupVernis Blend
  • TypeObject (single object)
  • Edition number1
  • Height (mm)122
  • Width (mm)57
  • Depth (mm)158
Related
  • Material mainChrome
  • Material secondaryChrome
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)1.3
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC010340
  • ETIM NameElectronic tap
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_60_75_08_54
  • Uniclass 2015 DescriptionMixers
  • CSI MasterFormat 2014 Code41 14 33
  • CSI MasterFormat 2014 TitleMixers
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures