Publish your products
hansgrohe Basic set for single lever basin mixer for concealed installation wall-mounted
hansgrohe Basic set for single lever basin mixer for concealed installation wall-mounted
    hansgrohe

    hansgrohe Basic set for single lever basin mixer for concealed installation wall-mounted

    hansgrohe Basic set for single lever basin mixer for concealed installation wall-mounted
    Specification
    • Surfaces: - 71577187 n.a. Specification: • positioning of the mixer system only possible on the right, spout left • connection dimension: DN15 • maximum flow rate at 3 bar: 5 l/min
    Technical specification
    • Unique ref.71577CHN
    • Product familyConcealed Basic set
    • Product grouphansgrohe
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (mm)55
    • Width (mm)156
    • Depth (mm)114
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.6
    Classification
    • BIMobject CategorySanitary - Installation Systems
    • IFC classificationSanitary Terminal
    • OmniClass Number23-27 31 29 11
    • OmniClass TitleManual Mixing Valves

    Region availability

    Asia
    China