Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hansgrohe/products/1553429a-e49f-4e53-a570-ffe46776b5fa
Home
Categories
Sanitary
Installation Systems
hansgrohe Basic set for single lever shower mixer for concealed installation
Unavailable in United States
hansgrohe
Follow
hansgrohe Basic set for single lever shower mixer for concealed installation
hansgrohe Basic set for single lever shower mixer for concealed installation
Download
Specification
Specification
Surfaces: - 71651187 n.a. Specification: • connection dimension: DN15 • maximum flow rate at 3 bar: 10 l/min
Technical specification
Technical specification
Unique ref.
71651CHN
Product family
Concealed Basic set
Product group
hansgrohe
Type
Object (single object)
Date of publishing
2022-11-02
Edition number
1
Height (mm)
71
Width (mm)
60
Depth (mm)
127
Links
Links
Product url
https://www.hansgrohe.com.cn/articledetail--71651187
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
0.6
Classification
Classification
BIMobject Category
Sanitary - Installation Systems
IFC classification
Sanitary Terminal
OmniClass Number
23-27 31 29 11
OmniClass Title
Manual Mixing Valves
Region availability
Asia
China
Similar products
hansgrohe
Logis Universal Roll holder without cover
4.5
(
51
)
Download
hansgrohe
AddStoris Pedal Bin
4.9
(
17
)
Download
hansgrohe
Ecostat Thermostat S for concealed installation with volume control and diverter
Download
hansgrohe
Crometta Shower set Vario with shower bar 72 cm
Download
hansgrohe
Logis Roll holder without cover
4.5
(
23
)
Download
hansgrohe
Raindance S Overhead shower 240 1jet with shower arm
4.6
(
42
)
Download