Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hansgrohe/products/18ed1048-dc64-4043-8ff3-81234fc7aa6a
Home
Categories
Sanitary
Taps & Mixers
Talis S Single lever basin mixer 80 with pop-up waste set
Available in United States
hansgrohe
Follow
Talis S Single lever basin mixer 80 with pop-up waste set
Talis S Single lever basin mixer 80 with pop-up waste set
Download
Specification
Specification
Surfaces: - 72010001 Chrome - 72010821 Brushed Nickel Specification: • ComfortZone 80 • projection: 96 mm • spray type: normal spray • maximum flow rate at 3 bar: 4,5 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continuous flow water heaters • pop-up waste set G 1 • connection type: G ⅜ connections
Technical specification
Technical specification
Unique ref.
72010001
Product family
Basin mixers
Product group
Talis S
Type
Object (single object)
Date of publishing
2018-01-15
Edition number
1
Height (mm)
179
Width (mm)
46
Depth (mm)
135
Links
Links
Product url
https://www.hansgrohe.com/articledetail--72010001
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
1.6
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_60_75_08_54
Uniclass 2015 Description
Mixers
CSI MasterFormat 2014 Code
41 14 33
CSI MasterFormat 2014 Title
Mixers
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
United States
Similar products
hansgrohe
Raindance S Overhead shower 240 1jet with shower arm
4.8
(
28
)
Download
hansgrohe
Logis Universal Roll holder without cover
4.5
(
42
)
Download
hansgrohe
Logis Roll holder without cover
4.6
(
19
)
Download
hansgrohe
Rainfinity Shelf 500
Download
hansgrohe
Xelu Q Vanity unit Natural Oak 1560/550 with 4 drawers for consoles with bowl
Download
hansgrohe
Logis Universal Towel rack with towel holder
Download