Publish your products
Rebris S Single lever bath mixer for concealed installation
hansgrohe

Rebris S Single lever bath mixer for concealed installation

Rebris S Single lever bath mixer for concealed installation
Specification
  • Surfaces: - 72466007 Chrome - 72466677 Matt Black Specification: • 2 functions • ceramic cartridge • temperature limitation adjustable • diverter with automatic resetting • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
Technical specification
  • Unique ref.72466CHN
  • Product familyBath mixers
  • Product groupRebris S
  • TypeObject (single object)
  • Date of publishing2022-11-02
  • Edition number1
  • Height (mm)187
  • Width (mm)150
  • Depth (mm)90
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)446
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationValve
  • ETIM CodeEC010862
  • ETIM NameBath mixing tap
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia
China