Unique ref.: | 73880800 |
---|---|
Brand: | hansgrohe |
Product family: | M41 |
Product group: | Kitchen mixers |
Width (mm): | 136 |
Height (mm): | 411 |
Depth (mm): | 246 |
Date of publishing: | 2018-01-15 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.hansgrohe.com/articledetail--73880800 |
---|---|
Installation instructions: | https://www.hansgrohe.com/articledetail--73880800 |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.hansgrohe.com/articledetail--73880800 |
Instruction video: | |
GTIN code: | 4059625017203 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/hansgrohe/product/73880800
Material main: | |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 4.08 |
BIMobject Category: | Kitchen - Taps & Mixers |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Sanitary ware |
UNSPSC code: | 301815 |
Uniclass 1.4 Code: | L725111 |
Uniclass 1.4 Description: | Mixer taps |
Uniclass 2.0 Code: | PR-31-75 |
Uniclass 2.0 Description: | Sanitary Accessories |
Uniclass 2015 Code: | Pr_40_20_87_84 |
Uniclass 2015 Description: | Sink taps |
NBS Reference Code: | 31-75 |
NBS Reference Description: | Sanitary Accessories |
CSI MasterFormat 2014 Code: | 11 30 13.13 |
CSI MasterFormat 2014 Title: | Residential Kitchen Appliances |
OmniClass Number: | 23-31 11 00 |
OmniClass Title: | Faucets |
BIMobject®