Publish your products
Metropol Single lever shower mixer for concealed installation with loop handle
Metropol Single lever shower mixer for concealed installation with loop handle
    hansgrohe

    Metropol Single lever shower mixer for concealed installation with loop handle

    Metropol Single lever shower mixer for concealed installation with loop handle for iBox universal
    Specification
    • Surfaces: - 74565000 Chrome Specification: • 1 function • maximum flow rate at 3 bar: 29,3 l/min • ceramic cartridge • temperature limitation adjustable • with silencer • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    Technical specification
    • Unique ref.74565000
    • Product familyShower mixers
    • Product groupMetropol
    • TypeObject (single object)
    • Date of publishing2017-03-14
    • Edition number1
    • Height (mm)173
    • Width (mm)156
    • Depth (mm)56
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.3
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures