Publish your products
Zesis Lean M34 Single lever kitchen mixer 150, 1jet
Zesis Lean M34 Single lever kitchen mixer 150, 1jet
    hansgrohe

    Zesis Lean M34 Single lever kitchen mixer 150, 1jet

    Zesis Lean M34 Single lever kitchen mixer 150, 1jet
    Specification
    • Surfaces: - 74815677 Matt Black - 74815007 Chrome Specification: • ComfortZone 150 • swivel range adjustable in 3 steps 60°, 110° or 360° • normal spray • connection dimension: DN15 • maximum flow rate at 3 bar: 4,9 l/min • ceramic cartridge • connection type: G ½ connections • temperature limitation adjustable • suitable for continuous flow water heaters
    Technical specification
    • Unique ref.74815CHN
    • Product familyKitchen mixers
    • Product groupZesis Lean M34
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (mm)218
    • Width (mm)51
    • Depth (mm)262
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.4
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China