Publish your products
Harlequin Activity - Solid Wood Top - Dance and Performance Floor

Harlequin Activity - Solid Wood Top - Dance and Performance Floor

Activity fully sprung floating floor system for dance, with solid wood performance surface.
Specification
  • Application

    Ballet, contemporary, modern and theatrical use, aerobics, zumba, hip-hop, jazz, street, salsa, percussive including flamenco, Irish and tap, multi-purpose use, concerts and for operatic performances.

    Description

    The Harlequin Activity sprung dance floor is a permanently installed sprung floor system, based on the well-established ‘triple sandwich’ construction originated by Harlequin over 30 years ago. It’s a fully-floating system with no fixings to the sub-floor and can be laid on any reasonably smooth and flat surface without prior preparation.

    Features and benefits:

    • Harlequin Activity is shock-damped to avoid a ‘trampoline’ effect and provides area and point elasticity to offer identical characteristics across the whole floor.
    • It is an ‘industry standard’ choice with many hundreds of installations worldwide, effectively reducing injuries to both teachers and performers.
    • Harlequin Activity is installed by highly-skilled technical team and all work is fully guaranteed.
    • Finished with solid wood in beech, oak, maple or bespoke.
    • Area elasticity providing 'give' or flexion over the section where a performer lands.
    • Point elasticity offering compression at the point of contact.

    Tested in accordance with EN 14904-2006:

    • Shock absorption: 64%.
    • Vertical deformation: 3.8 mm.
    • Area deflection: 7.2%.
    • Rolling load: >1500 N.
    • Theatre Stage Concentrated Load: 3.6 kN/m2 (367 kg/m2).
    • Theatre Stage Blanket Load: 5.0 kN/m2 (509 kg/m2).

    Installation:

    • A polymer damp-proof membrane is laid across the subfloor onto which is placed a layer of cellular polyurethane of proprietary density. Two layers of moisture-resistant semi-flexible panels are then installed and staggered, so that the joins do not coincide.
    • The top layer of panels is bonded to the one below with a non-setting adhesive and fastened mechanically.
    • The damp-proof membrane is folded onto the surface and secured to form a damp-proof seal. Then the solid wood top surface is installed and adhered. Finally, the gap between the flooring and the wall is filled with a matching wooden scotia fitted to the edge of the floor structure to form an attractive edge to the wall.

    Components:

    • Top surface: Approximately 20 mm solid wood surface in oak, beech, maple.
    • Top panel: moisture resistant semi flexible board.
    • Cellular layer: cellular polyurethane.
    • Damp proof membrane: PE membrane.
    • Overall thickness: 52 mm including solid wood surface.
Technical specification
  • Unique ref.Harlequin-activity-solid-wood-top
  • Product familyPerformance floor
  • Product groupSprung floors
  • TypeObject (single object)
  • Date of publishing2024-09-13
  • Edition number1
Classification
  • BIMobject CategoryFlooring - Performance flooring

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Caribbean Netherlands
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Cayman Islands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Collectivity of Saint Martin
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Costa Rica
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Cuba
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Curaçao
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Dominica
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominican Republic
Egypt
Northern Mariana Islands
France
Indonesia
El Salvador
Equatorial Guinea
Palau
Germany
Iran
Greenland
Eritrea
Papua New Guinea
Gibraltar
Iraq
Grenada
Eswatini
Pitcairn Islands
Greece
Israel
Guadeloupe
Ethiopia
Samoa
Guernsey
Japan
Guatemala
Gabon
Solomon Islands
Hungary
Jordan
Haiti
Ghana
Timor-Leste
Iceland
Kazakhstan
Honduras
Guinea
Tokelau
Ireland
Kuwait
Jamaica
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Martinique
Kenya
Tuvalu
Italy
Laos
Mexico
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Montserrat
Liberia
Vanuatu
Latvia
Macau
Nicaragua
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Panama
Madagascar
Lithuania
Maldives
Puerto Rico
Malawi
Luxembourg
Mongolia
Saint Kitts and Nevis
Mali
Malta
Myanmar (Burma)
Saint Lucia
Mauritania
Moldova
Nepal
Saint Pierre and Miquelon
Mauritius
Monaco
North Korea
Saint Vincent and the Grenadines
Mayotte
Montenegro
Oman
Saint-Barthélemy
Morocco
Netherlands
Pakistan
Sint Maarten
Mozambique
North Macedonia
Palestine
The Bahamas
Namibia
Norway
Philippines
Trinidad and Tobago
Niger
Poland
Qatar
Turks and Caicos Islands
Nigeria
Portugal
Saudi Arabia
U.S. Virgin Islands
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit