Publish your products
Harlequin Studio - Dance and Performance Vinyl
Harlequin Studio - Dance and Performance Vinyl
Harlequin Studio - Dance and Performance Vinyl
Harlequin Studio - Dance and Performance Vinyl

    Harlequin Studio - Dance and Performance Vinyl

    Vinyl floor systems for dance and performing arts.

    Application

    A suitable solution for demanding choreography and movement, but also when touring. A great floor for; Ballet, Contemporary, Modern, Hip-hop, Street, Jazz and Aerobics.

    Suitable for permanent and portable installation.

    Description

    Harlequin Studio is a hard-wearing, slip-resistant heterogeneous vinyl floor with a firm but lightweight foam backing to provide protection against hard sub-floors. This makes it an ideal floor for demanding choreography and movement, but also when touring.

    Features and benefits:

    • An excellent choice as the vinyl performance surface in conjunction with a Harlequin sprung floor.
    • Suitable for permanent and portable installation.
    • Available in black, dark grey, grey and white.
    • REACH, BREEAM and LEED compliant.
    • LEED compliant VOC emissions: TVOC >0.5 mg/m³.
    • Thermal conductivity: 0.25 W/m·K.
    • Impact generated Sound level (within room) (Lw): with Woodspring- 91.50 dBA, with Liberty-98.80 dBA.
    Specification
    • Color

      • Black
      • White
      • Grey

      Guidance for specification option:

      Grey or dark grey.

      Finish

      Embossed

      Guidance for specification option:

      Plain embossed

      Material

      Vinyl

      Guidance for specification option:

      Closed-cell foam backing, woven mineral fibre reinforcement, PVC support, slip-resistant dance surface. Heterogenous Vinyl.

      Shape

      Other

      Length

      • 10000 mm
      • 15000 mm
      • 18000 mm
      • 20000 mm
      • 25000 mm

      Width

      15000 mm

      Height

      3000 mm

      Warranty description

      Ten year

    Technical specification
    • Unique ref.Harlequin-studio
    • Product familyPerformance floor
    • Product groupVinyl floors
    • TypeObject (single object)
    • Date of publishing2024-09-13
    • Edition number1
    • Height (mm)3000
    • Width (mm)1500
    Related
    • Material mainVinyl
    Classification
    • BIMobject CategoryFlooring - Performance flooring

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Caribbean Netherlands
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Cayman Islands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Collectivity of Saint Martin
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Costa Rica
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Cuba
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Curaçao
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Dominica
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominican Republic
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    El Salvador
    Equatorial Guinea
    Palau
    Germany
    Iran
    Greenland
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Grenada
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Guadeloupe
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guatemala
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Haiti
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Honduras
    Guinea
    Tokelau
    Ireland
    Kuwait
    Jamaica
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Martinique
    Kenya
    Tuvalu
    Italy
    Laos
    Mexico
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Montserrat
    Liberia
    Vanuatu
    Latvia
    Macau
    Nicaragua
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Panama
    Madagascar
    Lithuania
    Maldives
    Puerto Rico
    Malawi
    Luxembourg
    Mongolia
    Saint Kitts and Nevis
    Mali
    Malta
    Myanmar (Burma)
    Saint Lucia
    Mauritania
    Moldova
    Nepal
    Saint Pierre and Miquelon
    Mauritius
    Monaco
    North Korea
    Saint Vincent and the Grenadines
    Mayotte
    Montenegro
    Oman
    Saint-Barthélemy
    Morocco
    Netherlands
    Pakistan
    Sint Maarten
    Mozambique
    North Macedonia
    Palestine
    The Bahamas
    Namibia
    Norway
    Philippines
    Trinidad and Tobago
    Niger
    Poland
    Qatar
    Turks and Caicos Islands
    Nigeria
    Portugal
    Saudi Arabia
    U.S. Virgin Islands
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit