Publish your products
SC800-ZIP
SC800-ZIP
SC800-ZIP
SC800-ZIP
SC800-ZIP
    HAROL

    SC800-ZIP

    SC800-ZIP

    Keeps wind and insects out

    Harol surface-mounted screens are always an option if sun protection has not been incorporated into the building plans. The SC800-ZIP is always installed in front of the window so it is ideal for renovation projects. The insulation on your home remains undamaged because there is no penetration of the building shell. The SC800-ZIP also complements any architectural style: you can choose between a square or a round box. And, as it offers the highest possible wind classification, it can withstand reasonable gusts of wind without a problem.

    Specification
    • Benefits

      Ideal for renovations No penetration of the building shell The right box for any architectural style: sleek or traditional Complies with the highest possible wind classification Unique Xglide wear-resistant technology for longer fabric lifespan Innovative ZIP system with stainless steel springs for ultra-taut fabrics (screen also available without the ZIP system as model SC700)

    Technical specification
    • Unique ref.sc800
    • Product familySun protection
    • Product groupScreens
    • TypeObject (single object)
    • Date of publishing2021-01-18
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryFabric
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWindows - Blinds

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit