Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hatria/products/f8486cb3-7907-4183-9c18-8223a1b2502b
Home
Categories
Sanitary
Wash basins
Happy Hour Slim 11:00 Washbasin
Available in United States
Hatria
Follow
Happy Hour Slim 11:00 Washbasin
Surface-mounted washbasin. Can be installed on wood base furniture. No overflow.
Download
Technical specification
Technical specification
Unique ref.
Happy-Hour-Slim-11-00
Date of publishing
2026-06-08
Edition number
1
Height (mm)
155
Width (mm)
500
Depth (mm)
380
Links
Links
Product url
https://hatria.com/en/product/happy-hour-slim/
Related
Related
Material main
Ceramics
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download