We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Zody 4 Leg Base Chair

Unique ref.: haworth-0015
Brand: Haworth US
Product family: Office Furniture
Product group: Zody Seating
Date of publishing: 2011-10-18
Edition number: 1
Type: Object (single object)
Download (25)
Zody (Click here for surface collections)

4 Leg Base Chair

Features
  • Back: Upholstered or Wood (Beech) Fully cantilevered.
  • Seat: Upholstered
  • Base: 4 Legs.
  • Optional Glide: Plastic (H) or Felt (K). (Felt glides for use on hard floors. Glides are retrofittable.See e-Parts.)
  • Felt glides are black color.
  • Optional Trivalent chrome frame.
  • Stacking: 6-high.
  • COM Yardage / COL square footage
      Back: 0.75/15.2
      Seat: 0.5/12.5

    Dimensions
    SH:18"(457mm)
    H: 32.5" (826mm)
    D: 22.13"(562mm)
    W: 21"(533mm)
    SW: 16.4"(417mm)
    SD: 17"(432mm)
    AH: 26"(660mm)

  • Material main:
    Material secondary:
    Designed in:
    Manufactured in:

    BIMobject Category: Furniture - Office Chairs

    BIMobject SEEK Properties

    Furniture - Office Chairs

    Name Value
    Depth 22.13 in
    Height 32.5 in
    Width 21 in

    Haworth US

    Properties

    Name Value
    Seat Width 16.4"
    Seat Depth 17"
    Seat Height 18"
    Arm Height 26"

    All BIM objects are real products from real manufacturers confirmed and approved